text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT7HU310EEFF000XXX

Catalog No. : 1SDX065714R1

Description:  XT7H 1200 E.DIP LS/I RP1000 3pUL

UPC: 8057558127149

Circuit breaker Tmax XT7H 1000A UL/CSA Fixed 3-pole with front terminals and lever operating mechanism and Ekip DIP LS/I trip unit
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

Ekip DIP LS/I

Product Main Type

SACE Tmax XT

Frame size

XT7

Extended Product Type

XT7 1000 Ekip DIP LS/I 3P F F UL

Standards

UL

Rated Current

1000 A

Interruption Rating

H (65kA @480VAC)

Number of Poles

3

Approvals

Certification

UL