text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT5XU430BSFF000XXX

Catalog No. : 1SDX065691R1

Description:  XT5X 600 E.TCHM LSIG 300 4p UL/CSA

UPC: 8057558126913

Circuit breaker Tmax XT5X 300A UL/CSA Fixed 4-pole with front terminals and lever operating mechanism and Ekip Touch Measurig LSIG trip unit
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

Ekip Touch Measurig LSIG

Product Main Type

SACE Tmax XT

Frame size

XT5

Extended Product Type

XT5 300 Ekip Touch Measurig LSIG 4P F F UL

Standards

UL

Rated Current

300 A

Interruption Rating

X (200kA @480VAC)

Number of Poles

4

Approvals

Certification

UL