Alternate Catalog No. : XT5XU425BYFF000XXX
Catalog No. : 1SDX065681R1
Description: XT5X 600 E.GTCH LSIG 250 4p UL/CSA
UPC: 8057558126814
Circuit breaker Tmax XT5X 250A UL/CSA Fixed 4-pole with front terminals and lever operating mechanism and Ekip G Touch LSIG trip unit
View More
View Less
For more info visit:
https://new.abb.com/low-voltage/products/circuit-breakers/xt
Descriptors
|
Category |
SACE Tmax XT |
Specifications
|
Trip Unit |
Ekip G Touch LSIG |
|
Product Main Type |
SACE Tmax XT |
|
Frame size |
XT5 |
|
Extended Product Type |
XT5 250 Ekip G Touch LSIG 4P F F UL |
|
Standards |
UL |
|
Rated Current |
250 A |
|
Interruption Rating |
X (200kA @480VAC) |
|
Number of Poles |
4 |
Approvals
|
Certification |
UL |