text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT5VU440BUFF000XXX

Catalog No. : 1SDX065665R1

Description:  XT5V 600 E.HI-T LSIG 400 4p UL/CSA

UPC: 8057558126654

Circuit breaker Tmax XT5V 400A UL/CSA Fixed 4-pole with front terminals and lever operating mechanism and Ekip Hi-Touch LSIG trip unit
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

Ekip Hi-Touch LSIG

Product Main Type

SACE Tmax XT

Frame size

XT5

Extended Product Type

XT5 400 Ekip Hi-Touch LSIG 4P F F UL

Standards

UL

Rated Current

400 A

Interruption Rating

V (150kA @480VAC)

Number of Poles

4

Approvals

Certification

UL