Alternate Catalog No. : XT5VU430BNFF000XXX
Catalog No. : 1SDX065651R1
Description: XT5V 600 TMG 300 4p UL/CSA
UPC: 8057558126517
Circuit breaker Tmax XT5V 300A UL/CSA Fixed 4-pole with front terminals and lever operating mechanism and TMG trip unit
View More
View Less
For more info visit:
https://new.abb.com/low-voltage/products/circuit-breakers/xt
Descriptors
|
Category |
SACE Tmax XT |
Specifications
|
Trip Unit |
TMG |
|
Product Main Type |
SACE Tmax XT |
|
Frame size |
XT5 |
|
Extended Product Type |
XT5 300 TMG 4P F F UL |
|
Standards |
UL |
|
Rated Current |
300 A |
|
Interruption Rating |
V (150kA @480VAC) |
|
Number of Poles |
4 |
Approvals
|
Certification |
UL |