Alternate Catalog No. : XT5LU430BXFF000XXX
Catalog No. : 1SDX065609R1
Description: XT5L 600 E.GDIP LS/I 300 4p UL/CSA
UPC: 8057558126098
Circuit breaker Tmax XT5L 300A UL/CSA Fixed 4-pole with front terminals and lever operating mechanism and Ekip G DIP LS/I trip unit
View More
View Less
For more info visit:
https://new.abb.com/low-voltage/products/circuit-breakers/xt
Descriptors
|
Category |
SACE Tmax XT |
Specifications
|
Trip Unit |
Ekip G Dip LS/I |
|
Product Main Type |
SACE Tmax XT |
|
Frame size |
XT5 |
|
Extended Product Type |
XT5 300 Ekip G DIP LS/I 4P F F UL |
|
Standards |
UL |
|
Rated Current |
300 A |
|
Interruption Rating |
L (100kA @480VAC) |
|
Number of Poles |
4 |
Approvals
|
Certification |
UL |