text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT5LU430BNFF000XXX

Catalog No. : 1SDX065608R1

Description:  XT5L 600 TMG 300 4p UL/CSA

UPC: 8057558126081

Circuit breaker Tmax XT5L 300A UL/CSA Fixed 4-pole with front terminals and lever operating mechanism and TMG trip unit
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

TMG

Product Main Type

SACE Tmax XT

Frame size

XT5

Extended Product Type

XT5 300 TMG 4P F F UL

Standards

UL

Rated Current

300 A

Interruption Rating

L (100kA @480VAC)

Number of Poles

4

Approvals

Certification

UL