text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT5LU430BRFF000XXX

Catalog No. : 1SDX065604R1

Description:  XT5L 600 E.TCHM LSI 300 4p UL/CSA

UPC: 8057558126043

Circuit breaker Tmax XT5L 300A UL/CSA Fixed 4-pole with front terminals and lever operating mechanism and Ekip Touch Measuring LSI trip unit
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

Ekip Touch Measuring LSI

Product Main Type

SACE Tmax XT

Frame size

XT5

Extended Product Type

XT5 300 Ekip Touch Measuring LSI 4P F F UL

Standards

UL

Rated Current

300 A

Interruption Rating

L (100kA @480VAC)

Number of Poles

4

Approvals

Certification

UL