text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT5LU425BSFF000XXX

Catalog No. : 1SDX065591R1

Description:  XT5L 600 E.TCHM LSIG 250 4p UL/CSA

UPC: 8057558125916

Circuit breaker Tmax XT5L 250A UL/CSA Fixed 4-pole with front terminals and lever operating mechanism and Ekip Touch Measurig LSIG trip unit
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

Ekip Touch Measurig LSIG

Product Main Type

SACE Tmax XT

Frame size

XT5

Extended Product Type

XT5 250 Ekip Touch Measurig LSIG 4P F F UL

Standards

UL

Rated Current

250 A

Interruption Rating

L (100kA @480VAC)

Number of Poles

4

Approvals

Certification

UL