text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT5HU430BXFF000XXX

Catalog No. : 1SDX065572R1

Description:  XT5H 600 E.GDIP LS/I 300 4p UL/CSA

UPC: 8057558125725

Circuit breaker Tmax XT5H 300A UL/CSA Fixed 4-pole with front terminals and lever operating mechanism and Ekip G DIP LS/I trip unit
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

Ekip G Dip LS/I

Product Main Type

SACE Tmax XT

Frame size

XT5

Extended Product Type

XT5 300 Ekip G DIP LS/I 4P F F UL

Standards

UL

Rated Current

300 A

Interruption Rating

H (65kA @480VAC)

Number of Poles

4

Approvals

Certification

UL