text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT5SU425BYFF000XXX

Catalog No. : 1SDX065537R1

Description:  XT5S 600 E.GTCH LSIG 250 4p UL/CSA

UPC: 8057558125374

Circuit breaker Tmax XT5S 250A UL/CSA Fixed 4-pole with front terminals and lever operating mechanism and Ekip G Touch LSIG trip unit
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

Ekip G Touch LSIG

Product Main Type

SACE Tmax XT

Frame size

XT5

Extended Product Type

XT5 250 Ekip G Touch LSIG 4P F F UL

Standards

UL

Rated Current

250 A

Interruption Rating

S (50kA @480VAC)

Number of Poles

4

Approvals

Certification

UL