text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT5SU425BRFF000XXX

Catalog No. : 1SDX065532R1

Description:  XT5S 600 E.TCHM LSI 250 4p UL/CSA

UPC: 8057558125329

Circuit breaker Tmax XT5S 250A UL/CSA Fixed 4-pole with front terminals and lever operating mechanism and Ekip Touch Measuring LSI trip unit
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

Ekip Touch Measuring LSI

Product Main Type

SACE Tmax XT

Frame size

XT5

Extended Product Type

XT5 250 Ekip Touch Measuring LSI 4P F F UL

Standards

UL

Rated Current

250 A

Interruption Rating

S (50kA @480VAC)

Number of Poles

4

Approvals

Certification

UL