text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT5NU430BTFF000XXX

Catalog No. : 1SDX065516R1

Description:  XT5N 600 E.HI-T LSI 300 4p UL/CSA

UPC: 8057558125169

Circuit breaker Tmax XT5N 300A UL/CSA Fixed 4-pole with front terminals and lever operating mechanism and Ekip Hi-Touch LSI trip unit
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

Ekip Hi-Touch LSI

Product Main Type

SACE Tmax XT

Frame size

XT5

Extended Product Type

XT5 300 Ekip Hi-Touch LSI 4P F F UL

Standards

UL

Rated Current

300 A

Interruption Rating

N (35kA @480VAC)

Number of Poles

4

Approvals

Certification

UL