text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT5XU340BQFF000XXX

Catalog No. : 1SDX065494R1

Description:  XT5X 600 E.TCH LSIG 400 3p UL/CSA

UPC: 8057558124940

Circuit breaker Tmax XT5X 400A UL/CSA Fixed 3-pole with front terminals and lever operating mechanism and Ekip Touch LSIG trip unit
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

Ekip Touch LSIG

Product Main Type

SACE Tmax XT

Frame size

XT5

Extended Product Type

XT5 400 Ekip Touch LSIG 3P F F UL

Standards

UL

Rated Current

400 A

Interruption Rating

X (200kA @480VAC)

Number of Poles

3

Approvals

Certification

UL