text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT5XU330BNFF000XXX

Catalog No. : 1SDX065484R1

Description:  XT5X 600 TMG 300 3p UL/CSA

UPC: 8057558124841

Circuit breaker Tmax XT5X 300A UL/CSA Fixed 3-pole with front terminals and lever operating mechanism and TMG trip unit
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

TMG

Product Main Type

SACE Tmax XT

Frame size

XT5

Extended Product Type

XT5 300 TMG 3P F F UL

Standards

UL

Rated Current

300 A

Interruption Rating

X (200kA @480VAC)

Number of Poles

3

Approvals

Certification

UL