text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT5XU325BYFF000XXX

Catalog No. : 1SDX065471R1

Description:  XT5X 600 E.GTCH LSIG 250 3p UL/CSA

UPC: 8057558124711

Circuit breaker Tmax XT5X 250A UL/CSA Fixed 3-pole with front terminals and lever operating mechanism and Ekip G Touch LSIG trip unit
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

Ekip G Touch LSIG

Product Main Type

SACE Tmax XT

Frame size

XT5

Extended Product Type

XT5 250 Ekip G Touch LSIG 3P F F UL

Standards

UL

Rated Current

250 A

Interruption Rating

X (200kA @480VAC)

Number of Poles

3

Approvals

Certification

UL