text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT5VU340BNFF000XXX

Catalog No. : 1SDX065456R1

Description:  XT5V 600 TMG 400 3p UL/CSA

UPC: 8057558124568

Circuit breaker Tmax XT5V 400A UL/CSA Fixed 3-pole with front terminals and lever operating mechanism and TMG trip unit
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

TMG

Product Main Type

SACE Tmax XT

Frame size

XT5

Extended Product Type

XT5 400 TMG 3P F F UL

Standards

UL

Rated Current

400 A

Interruption Rating

V (150kA @480VAC)

Number of Poles

3

Approvals

Certification

UL