text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT5VU325BCFF000XXX

Catalog No. : 1SDX065420R1

Description:  XT5V 600 E.DIP LIG 250 3p UL/CSA

UPC: 8057558124209

Circuit breaker Tmax XT5V 250A UL/CSA Fixed 3-pole with front terminals and lever operating mechanism and Ekip DIP LIG trip unit
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

Ekip DIP LIG

Product Main Type

SACE Tmax XT

Frame size

XT5

Extended Product Type

XT5 250 Ekip DIP LIG 3P F F UL

Standards

UL

Rated Current

250 A

Interruption Rating

V (150kA @480VAC)

Number of Poles

3

Approvals

Certification

UL