text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT5LU340BXFF000XXX

Catalog No. : 1SDX065414R1

Description:  XT5L 600 E.GDIP LS/I 400 3p UL/CSA

UPC: 8057558124148

Circuit breaker Tmax XT5L 400A UL/CSA Fixed 3-pole with front terminals and lever operating mechanism and Ekip G DIP LS/I trip unit
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

Ekip G Dip LS/I

Product Main Type

SACE Tmax XT

Frame size

XT5

Extended Product Type

XT5 400 Ekip G DIP LS/I 3P F F UL

Standards

UL

Rated Current

400 A

Interruption Rating

L (100kA @480VAC)

Number of Poles

3

Approvals

Certification

UL