text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT5LU340BPFF000XXX

Catalog No. : 1SDX065407R1

Description:  XT5L 600 E.TCH LSI 400 3p UL/CSA

UPC: 8057558124070

Circuit breaker Tmax XT5L 400A UL/CSA Fixed 3-pole with front terminals and lever operating mechanism and Ekip Touch LSI trip unit
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

Ekip Touch LSI

Product Main Type

SACE Tmax XT

Frame size

XT5

Extended Product Type

XT5 400 Ekip Touch LSI 3P F F UL

Standards

UL

Rated Current

400 A

Interruption Rating

L (100kA @480VAC)

Number of Poles

3

Approvals

Certification

UL