text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT5LU330BEFF000XXX

Catalog No. : 1SDX065388R1

Description:  XT5L 600 E.DIP LS/I 300 3p UL/CSA

UPC: 8057558123882

Circuit breaker Tmax XT5L 300A UL/CSA Fixed 3-pole with front terminals and lever operating mechanism and Ekip DIP LS/I trip unit
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

Ekip DIP LS/I

Product Main Type

SACE Tmax XT

Frame size

XT5

Extended Product Type

XT5 300 Ekip DIP LS/I 3P F F UL

Standards

UL

Rated Current

300 A

Interruption Rating

L (100kA @480VAC)

Number of Poles

3

Approvals

Certification

UL