text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT5LU325BTFF000XXX

Catalog No. : 1SDX065382R1

Description:  XT5L 600 E.HI-T LSI 250 3p UL/CSA

UPC: 8057558123820

Circuit breaker Tmax XT5L 250A UL/CSA Fixed 3-pole with front terminals and lever operating mechanism and Ekip Hi-Touch LSI trip unit
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

Ekip Hi-Touch LSI

Product Main Type

SACE Tmax XT

Frame size

XT5

Extended Product Type

XT5 250 Ekip Hi-Touch LSI 3P F F UL

Standards

UL

Rated Current

250 A

Interruption Rating

L (100kA @480VAC)

Number of Poles

3

Approvals

Certification

UL