text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT5HU330BYFF000XXX

Catalog No. : 1SDX065363R1

Description:  XT5H 600 E.GTCH LSIG 300 3p UL/CSA

UPC: 8057558123639

Circuit breaker Tmax XT5H 300A UL/CSA Fixed 3-pole with front terminals and lever operating mechanism and Ekip G Touch LSIG trip unit
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

Ekip G Touch LSIG

Product Main Type

SACE Tmax XT

Frame size

XT5

Extended Product Type

XT5 300 Ekip G Touch LSIG 3P F F UL

Standards

UL

Rated Current

300 A

Interruption Rating

H (65kA @480VAC)

Number of Poles

3

Approvals

Certification

UL