text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT5HU330BUFF000XXX

Catalog No. : 1SDX065361R1

Description:  XT5H 600 E.HI-T LSIG 300 3p UL/CSA

UPC: 8057558123615

Circuit breaker Tmax XT5H 300A UL/CSA Fixed 3-pole with front terminals and lever operating mechanism and Ekip Hi-Touch LSIG trip unit
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

Ekip Hi-Touch LSIG

Product Main Type

SACE Tmax XT

Frame size

XT5

Extended Product Type

XT5 300 Ekip Hi-Touch LSIG 3P F F UL

Standards

UL

Rated Current

300 A

Interruption Rating

H (65kA @480VAC)

Number of Poles

3

Approvals

Certification

UL