text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT5NU330BSFF000XXX

Catalog No. : 1SDX065305R1

Description:  XT5N 600 E.TCHM LSIG 300 3p UL/CSA

UPC: 8057558123059

Circuit breaker Tmax XT5N 300A UL/CSA Fixed 3-pole with front terminals and lever operating mechanism and Ekip Touch Measurig LSIG trip unit
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

Ekip Touch Measurig LSIG

Product Main Type

SACE Tmax XT

Frame size

XT5

Extended Product Type

XT5 300 Ekip Touch Measurig LSIG 3P F F UL

Standards

UL

Rated Current

300 A

Interruption Rating

N (35kA @480VAC)

Number of Poles

3

Approvals

Certification

UL