text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT5XU350BBFF000XXX

Catalog No. : 1SDX052888R1

Description:  XT5X 600 TMA 500 3p UL

UPC: 8056221798884

Circuit breaker Tmax XT5X 500A UL/CSA Fixed 3-pole with front terminals and lever operating mechanism and TMA trip unit
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

TMA

Product Main Type

SACE Tmax XT

Frame size

XT5

Extended Product Type

XT5 500 TMA 3P F F UL

Standards

UL

Rated Current

500 A

Interruption Rating

X (200kA @480VAC)

Number of Poles

3

Approvals

Certification

UL