text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT5VU350BBFF000XXX

Catalog No. : 1SDX052886R1

Description:  XT5V 600 TMA 500 3P UL

UPC: 8056221798860

Circuit breaker Tmax XT5V 500A UL/CSA Fixed 3-pole with front terminals and lever operating mechanism and TMA trip unit
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

TMA

Product Main Type

SACE Tmax XT

Frame size

XT5

Extended Product Type

XT5 500 TMA 3P F F UL

Standards

UL

Rated Current

500 A

Interruption Rating

V (150kA @480VAC)

Number of Poles

3

Approvals

Certification

UL