Alternate Catalog No. : XT5LU350BBFF000XXX
Catalog No. : 1SDX052885R1
Description: XT5L 600 TMA 500 3P UL
UPC: 8056221798853
Circuit breaker Tmax XT5L 500A UL/CSA Fixed 3-pole with front terminals and lever operating mechanism and TMA trip unit
View More
View Less
For more info visit:
https://new.abb.com/low-voltage/products/circuit-breakers/xt
Descriptors
|
Category |
SACE Tmax XT |
Specifications
|
Trip Unit |
TMA |
|
Product Main Type |
SACE Tmax XT |
|
Frame size |
XT5 |
|
Extended Product Type |
XT5 500 TMA 3P F F UL |
|
Standards |
UL |
|
Rated Current |
500 A |
|
Interruption Rating |
L (100kA @480VAC) |
|
Number of Poles |
3 |
Approvals
|
Certification |
UL |