text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT4XU4125BFF000XXX

Catalog No. : 1SDX037505R1

Description:  XT4X 150 TMA125 625-1250 4PFFUL/CSA

UPC: 8056221745055

Circuit breaker Tmax XT4X 125A UL/CSA Fixed 4-pole with front terminals and lever operating mechanism and TMA trip unit
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

TMA

Product Main Type

SACE Tmax XT

Frame size

XT4

Extended Product Type

XT4 125 TMA 4P F F UL

Standards

UL

Rated Current

125 A

Interruption Rating

X (200kA @480VAC)

Number of Poles

4

Approvals

Certification

UL