text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT4XU4100EFF000XXX

Catalog No. : 1SDX037503R1

Description:  XT4X 150 EKIPLS/I IN=100A4PFFUL/CSA

UPC: 8056221745031

Circuit breaker Tmax XT4X 100A UL/CSA Fixed 4-pole with front terminals and lever operating mechanism and Ekip DIP LS/I trip unit
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

Ekip DIP LS/I

Product Main Type

SACE Tmax XT

Frame size

XT4

Extended Product Type

XT4 100 Ekip DIP LS/I 4P F F UL

Standards

UL

Rated Current

100 A

Interruption Rating

X (200kA @480VAC)

Number of Poles

4

Approvals

Certification

UL