text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT4XU4030AFF000XXX

Catalog No. : 1SDX037492R1

Description:  XT4X 150 TMF 30-400 4P F F UL/CSA

UPC: 8056221744928

Circuit breaker Tmax XT4X 30A UL/CSA Fixed 4-pole with front terminals and lever operating mechanism and TMF trip unit
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

TMF

Product Main Type

SACE Tmax XT

Frame size

XT4

Extended Product Type

XT4 30 TMF 4P F F UL

Standards

UL

Rated Current

30 A

Interruption Rating

X (200kA @480VAC)

Number of Poles

4

Approvals

Certification

UL