text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT4XU4025AFF000XXX

Catalog No. : 1SDX037491R1

Description:  XT4X 150 TMF 25-400 4P F F UL/CSA

UPC: 8056221744911

Circuit breaker Tmax XT4X 25A UL/CSA Fixed 4-pole with front terminals and lever operating mechanism and TMF trip unit
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

TMF

Product Main Type

SACE Tmax XT

Frame size

XT4

Extended Product Type

XT4 25 TMF 4P F F UL

Standards

UL

Rated Current

25 A

Interruption Rating

X (200kA @480VAC)

Number of Poles

4

Approvals

Certification

UL