text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT4VU4250QFF000XXX

Catalog No. : 1SDX037355R1

Description:  XT4V 250 E.TCH LSIG 250 4p UL

UPC:

Circuit breaker Tmax XT4V 250A UL/CSA Fixed 4-pole with front terminals and lever operating mechanism and Ekip Touch LSIG trip unit
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

Ekip Touch LSIG

Product Main Type

SACE Tmax XT

Frame size

XT4

Extended Product Type

XT4 250 Ekip Touch LSIG 4P F F UL

Standards

UL

Rated Current

250 A

Interruption Rating

V (150kA @480VAC)

Number of Poles

4

Approvals

Certification

UL