text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT4VU4225SFF000XXX

Catalog No. : 1SDX037350R1

Description:  XT4V 250 E.TCHM LSIG 225 4p UL

UPC: 8056221743501

Circuit breaker Tmax XT4V 225A UL/CSA Fixed 4-pole with front terminals and lever operating mechanism and Ekip Touch Measurig LSIG trip unit
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

Ekip Touch Measurig LSIG

Product Main Type

SACE Tmax XT

Frame size

XT4

Extended Product Type

XT4 225 Ekip Touch Measurig LSIG 4P F F UL

Standards

UL

Rated Current

225 A

Interruption Rating

V (150kA @480VAC)

Number of Poles

4

Approvals

Certification

UL