Alternate Catalog No. : XT4VU4150TFF000XXX
Catalog No. : 1SDX037344R1
Description: XT4V 250 E.HI-T LSI 150 4p UL
UPC: 8056221743440
Circuit breaker Tmax XT4V 150A UL/CSA Fixed 4-pole with front terminals and lever operating mechanism and Ekip Hi-Touch LSI trip unit
View More
View Less
For more info visit:
https://new.abb.com/low-voltage/products/circuit-breakers/xt
Descriptors
|
Category |
SACE Tmax XT |
Specifications
|
Trip Unit |
Ekip Hi-Touch LSI |
|
Product Main Type |
SACE Tmax XT |
|
Frame size |
XT4 |
|
Extended Product Type |
XT4 150 Ekip Hi-Touch LSI 4P F F UL |
|
Standards |
UL |
|
Rated Current |
150 A |
|
Interruption Rating |
V (150kA @480VAC) |
|
Number of Poles |
4 |
Approvals
|
Certification |
UL |