text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT4LU4100SFF000XXX

Catalog No. : 1SDX037306R1

Description:  XT4L 250 E.TCHM LSIG 100 4p UL

UPC: 8056221743068

Circuit breaker Tmax XT4L 100A UL/CSA Fixed 4-pole with front terminals and lever operating mechanism and Ekip Touch Measurig LSIG trip unit
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

Ekip Touch Measurig LSIG

Product Main Type

SACE Tmax XT

Frame size

XT4

Extended Product Type

XT4 100 Ekip Touch Measurig LSIG 4P F F UL

Standards

UL

Rated Current

100 A

Interruption Rating

L (100kA @480VAC)

Number of Poles

4

Approvals

Certification

UL