text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT4HU4150RFF000XXX

Catalog No. : 1SDX037285R1

Description:  XT4H 250 E.TCHM LSI 150 4p UL

UPC: 8056221742856

Circuit breaker Tmax XT4H 150A UL/CSA Fixed 4-pole with front terminals and lever operating mechanism and Ekip Touch Measuring LSI trip unit
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

Ekip Touch Measuring LSI

Product Main Type

SACE Tmax XT

Frame size

XT4

Extended Product Type

XT4 150 Ekip Touch Measuring LSI 4P F F UL

Standards

UL

Rated Current

150 A

Interruption Rating

H (65kA @480VAC)

Number of Poles

4

Approvals

Certification

UL