Alternate Catalog No. : XT4SU4250RFF000XXX
n° de catalogue : 1SDX037273R1
Description: XT4S 250 E.TCHM LSI 250 4p UL
UPC: 8056221742733
Circuit breaker Tmax XT4S 250A UL/CSA Fixed 4-pole with front terminals and lever operating mechanism and Ekip Touch Measuring LSI trip unit
Afficher plus
Afficher moins
Pour plus d’informations, visitez:
https://new.abb.com/low-voltage/products/circuit-breakers/xt
Descripteurs
Catégorie |
SACE Tmax XT |
Spécifications
Trip Unit |
Ekip Touch Measuring LSI |
Product Main Type |
SACE Tmax XT |
Frame size |
XT4 |
Extended Product Type |
XT4 250 Ekip Touch Measuring LSI 4P F F UL |
Standards |
UL |
Rated Current |
250 A |
Interruption Rating |
S (35kA @480VAC) |
Number of Poles |
4 |
Approvals
Certification |
UL |