text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT4NU4250PFF000XXX

Catalog No. : 1SDX037247R1

Description:  XT4N 250 E.TCH LSI 250 4p UL

UPC: 8056221742474

Circuit breaker Tmax XT4N 250A UL/CSA Fixed 4-pole with front terminals and lever operating mechanism and Ekip Touch LSI trip unit
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

Ekip Touch LSI

Product Main Type

SACE Tmax XT

Frame size

XT4

Extended Product Type

XT4 250 Ekip Touch LSI 4P F F UL

Standards

UL

Rated Current

250 A

Interruption Rating

N (25kA @480VAC)

Number of Poles

4

Approvals

Certification

UL