Alternate Catalog No. : XT4LU3100TFF000XXX
Catalog No. : 1SDX037175R1
Description: XT4L 250 E.HI-T LSI 100 3p UL
UPC: 8056221741750
Circuit breaker Tmax XT4L 100A UL/CSA Fixed 3-pole with front terminals and lever operating mechanism and Ekip Hi-Touch LSI trip unit
View More
View Less
For more info visit:
https://electrification.us.abb.com/
Descriptors
Category |
SACE Tmax XT |
Specifications
Trip Unit |
Ekip Hi-Touch LSI |
Product Main Type |
SACE Tmax XT |
Frame size |
XT4 |
Extended Product Type |
XT4 100 Ekip Hi-Touch LSI 3P F F UL |
Standards |
UL |
Rated Current |
100 A |
Interruption Rating |
L (100kA @480VAC) |
Number of Poles |
3 |
Approvals
Certification |
UL |