text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT4LU3040CFF000XXX

Catalog No. : 1SDX037169R1

Description:  XT4L 250 E.DIP LIG 040 3p UL

UPC: 8056221741699

Circuit breaker Tmax XT4L 40A UL/CSA Fixed 3-pole with front terminals and lever operating mechanism and Ekip DIP LIG trip unit
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

Ekip DIP LIG

Product Main Type

SACE Tmax XT

Frame size

XT4

Extended Product Type

XT4 40 Ekip DIP LIG 3P F F UL

Standards

UL

Rated Current

40 A

Interruption Rating

L (100kA @480VAC)

Number of Poles

3

Approvals

Certification

UL