text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT4HU3100TFF000XXX

Catalog No. : 1SDX037149R1

Description:  XT4H 250 E.HI-T LSI 100 3p UL

UPC: 8056221741491

Circuit breaker Tmax XT4H 100A UL/CSA Fixed 3-pole with front terminals and lever operating mechanism and Ekip Hi-Touch LSI trip unit
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

Ekip Hi-Touch LSI

Product Main Type

SACE Tmax XT

Frame size

XT4

Extended Product Type

XT4 100 Ekip Hi-Touch LSI 3P F F UL

Standards

UL

Rated Current

100 A

Interruption Rating

H (65kA @480VAC)

Number of Poles

3

Approvals

Certification

UL