text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT4SU3100RFF000XXX

Catalog No. : 1SDX037123R1

Description:  XT4S 250 E.TCHM LSI 100 3p UL

UPC: 8056221741231

Circuit breaker Tmax XT4S 100A UL/CSA Fixed 3-pole with front terminals and lever operating mechanism and Ekip Touch Measuring LSI trip unit
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

Ekip Touch Measuring LSI

Product Main Type

SACE Tmax XT

Frame size

XT4

Extended Product Type

XT4 100 Ekip Touch Measuring LSI 3P F F UL

Standards

UL

Rated Current

100 A

Interruption Rating

S (35kA @480VAC)

Number of Poles

3

Approvals

Certification

UL