Alternate Catalog No. : XT4NU3250TFF000XXX
Catalog No. : 1SDX037119R1
Description: XT4N 250 E.HI-T LSI 250 3p UL
UPC: 8056221741194
Circuit breaker Tmax XT4N 250A UL/CSA Fixed 3-pole with front terminals and lever operating mechanism and Ekip Hi-Touch LSI trip unit
View More
View Less
For more info visit:
https://new.abb.com/low-voltage/products/circuit-breakers/xt
Descriptors
|
Category |
SACE Tmax XT |
Specifications
|
Trip Unit |
Ekip Hi-Touch LSI |
|
Product Main Type |
SACE Tmax XT |
|
Frame size |
XT4 |
|
Extended Product Type |
XT4 250 Ekip Hi-Touch LSI 3P F F UL |
|
Standards |
UL |
|
Rated Current |
250 A |
|
Interruption Rating |
N (25kA @480VAC) |
|
Number of Poles |
3 |
Approvals
|
Certification |
UL |