text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT4NU3225RFF000XXX

Catalog No. : 1SDX037111R1

Description:  XT4N 250 E.TCHM LSI 225 3p UL

UPC: 8056221741118

Circuit breaker Tmax XT4N 225A UL/CSA Fixed 3-pole with front terminals and lever operating mechanism and Ekip Touch Measuring LSI trip unit
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

Ekip Touch Measuring LSI

Product Main Type

SACE Tmax XT

Frame size

XT4

Extended Product Type

XT4 225 Ekip Touch Measuring LSI 3P F F UL

Standards

UL

Rated Current

225 A

Interruption Rating

N (25kA @480VAC)

Number of Poles

3

Approvals

Certification

UL