text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT2VU4125QFF000XXX

Catalog No. : 1SDX037091R1

Description:  XT2V 125 E.TCH LSIG 125 4p UL

UPC: 8056221740913

Circuit breaker Tmax XT2V 125A UL/CSA Fixed 4-pole with front terminals and lever operating mechanism and Ekip Touch LSIG trip unit
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

Ekip Touch LSIG

Product Main Type

SACE Tmax XT

Frame size

XT2

Extended Product Type

XT2 125 Ekip Touch LSIG 4P F F UL

Standards

UL

Rated Current

125 A

Interruption Rating

V (150kA @480VAC)

Number of Poles

4

Approvals

Certification

UL