text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT2VU4100UFF000XXX

Catalog No. : 1SDX037088R1

Description:  XT2V 125 E.HI-T LSIG 100 4p UL

UPC: 8056221740883

Circuit breaker Tmax XT2V 100A UL/CSA Fixed 4-pole with front terminals and lever operating mechanism and Ekip Hi-Touch LSIG trip unit
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

Ekip Hi-Touch LSIG

Product Main Type

SACE Tmax XT

Frame size

XT2

Extended Product Type

XT2 100 Ekip Hi-Touch LSIG 4P F F UL

Standards

UL

Rated Current

100 A

Interruption Rating

V (150kA @480VAC)

Number of Poles

4

Approvals

Certification

UL