Alternate Catalog No. : XT2VU4060TFF000XXX
Catalog No. : 1SDX037080R1
Description: XT2V 125 E.HI-T LSI 060 4p UL
UPC:
Circuit breaker Tmax XT2V 60A UL/CSA Fixed 4-pole with front terminals and lever operating mechanism and Ekip Hi-Touch LSI trip unit
View More
View Less
For more info visit:
https://new.abb.com/low-voltage/products/circuit-breakers/xt
Descriptors
Category |
SACE Tmax XT |
Specifications
Trip Unit |
Ekip Hi-Touch LSI |
Product Main Type |
SACE Tmax XT |
Frame size |
XT2 |
Extended Product Type |
XT2 60 Ekip Hi-Touch LSI 4P F F UL |
Standards |
UL |
Rated Current |
60 A |
Interruption Rating |
V (150kA @480VAC) |
Number of Poles |
4 |
Approvals
Certification |
UL |