text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT2LU4060SFF000XXX

Catalog No. : 1SDX037052R1

Description:  XT2L 125 E.TCHM LSIG 060 4p UL

UPC: 8056221740524

Circuit breaker Tmax XT2L 60A UL/CSA Fixed 4-pole with front terminals and lever operating mechanism and Ekip Touch Measurig LSIG trip unit
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

Ekip Touch Measurig LSIG

Product Main Type

SACE Tmax XT

Frame size

XT2

Extended Product Type

XT2 60 Ekip Touch Measurig LSIG 4P F F UL

Standards

UL

Rated Current

60 A

Interruption Rating

L (100kA @480VAC)

Number of Poles

4

Approvals

Certification

UL