text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT2HU4040RFF000XXX

Catalog No. : 1SDX037021R1

Description:  XT2H 125 E.TCHM LSI 040 4p UL

UPC: 8056221740210

Circuit breaker Tmax XT2H 40A UL/CSA Fixed 4-pole with front terminals and lever operating mechanism and Ekip Touch Measuring LSI trip unit
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

Ekip Touch Measuring LSI

Product Main Type

SACE Tmax XT

Frame size

XT2

Extended Product Type

XT2 40 Ekip Touch Measuring LSI 4P F F UL

Standards

UL

Rated Current

40 A

Interruption Rating

H (65kA @480VAC)

Number of Poles

4

Approvals

Certification

UL